IESNA:LM-63-2002
[TEST]P1644117
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-19)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2C-730-U-T2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 82W 70CRI 3000K FIXTURE w/ TYPE I DISTRIBUTION OPTIC
[LAMP] (32) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.68A 82.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10946.6
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 82.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 70 75 85 90 95 105 115 125 135 145 155 165 175 180 
1276.6 1414.2 1580.3 1699.7 1760.6 1793.8 1836.6 1869.8 1881.6 1924.4 2018.5 2147.4 2287.4 2478.0 2729.5 
2983.4 3194.6 3355.2 3531.5 3765.7 4056.7 4336.7 4351.0 4048.0 3401.0 2171.9 1087.5 737.9 544.2 397.1 288.7 
215.1 155.0 94.1 27.7 0.0 0.0 
1276.6 1411.8 1577.9 1699.7 1764.6 1796.2 1837.3 1875.3 1885.6 1924.4 2015.3 2145.8 2282.6 2469.3 2721.6 
2985.0 3204.1 3363.9 3538.7 3759.3 4068.6 4341.5 4369.1 4077.3 3461.9 2195.6 1163.5 762.5 560.0 405.0 298.2 
227.0 157.4 96.5 29.3 0.0 0.0 
1276.6 1413.4 1572.4 1698.9 1770.1 1805.7 1850.0 1898.3 1915.7 1946.5 2025.6 2145.0 2292.9 2466.9 2681.3 
2953.4 3204.1 3391.5 3553.7 3760.9 4057.5 4400.0 4544.7 4375.5 3866.9 2763.5 1496.5 930.9 692.9 505.4 351.2 
251.5 171.6 114.7 52.2 0.0 0.0 
1276.6 1411.8 1564.5 1689.4 1783.6 1833.4 1883.2 1937.0 1975.0 1996.3 2046.2 2148.2 2283.4 2436.1 2632.2 
2837.9 3082.3 3303.7 3503.1 3723.7 3984.0 4403.2 4671.3 4648.3 4284.5 3462.7 2066.7 1241.8 879.5 671.5 502.2 
314.8 201.7 124.2 56.9 0.0 0.0 
1276.6 1403.1 1548.7 1678.4 1781.2 1861.9 1925.1 1989.2 2046.2 2080.2 2109.4 2169.5 2278.7 2417.1 2576.1 
2780.1 2996.1 3212.8 3450.1 3682.6 3935.7 4304.3 4831.1 5092.9 4975.0 4444.3 3204.9 1879.3 1136.6 842.3 
654.9 458.7 291.1 180.3 75.1 0.8 0.0 
1276.6 1381.8 1519.4 1647.5 1764.6 1865.8 1967.1 2046.9 2127.6 2198.8 2255.8 2305.6 2364.9 2457.4 2595.1 
2769.1 2985.8 3248.4 3545.0 3836.1 4075.7 4275.0 4596.1 5147.4 5543.7 5504.9 4850.8 3436.6 1951.2 1009.2 
629.6 450.8 264.2 166.1 71.2 4.7 0.0 
1276.6 1364.4 1475.9 1596.1 1716.3 1837.3 1959.9 2081.7 2205.1 2324.6 2442.4 2542.1 2626.7 2694.7 2779.4 
2908.3 3089.4 3309.3 3558.4 3832.9 4093.9 4322.5 4553.4 4948.9 5758.0 6639.1 7084.4 6808.4 5420.3 3310.1 
1634.1 706.3 336.1 174.8 70.4 8.7 0.0 
1276.6 1342.2 1427.6 1532.8 1648.3 1766.2 1888.8 2037.5 2193.3 2355.4 2535.0 2702.6 2852.9 3023.8 3190.6 
3393.9 3635.2 3877.2 4166.7 4410.3 4680.0 4952.1 5211.5 5546.8 6002.4 6805.2 8275.6 9514.2 9420.9 7610.4 
5497.0 3569.5 1861.1 602.7 245.2 43.5 0.0 
1276.6 1327.2 1398.4 1490.1 1594.5 1707.6 1828.6 1963.1 2118.1 2289.0 2460.6 2628.3 2795.2 2977.9 3193.8 
3461.9 3770.4 4120.0 4520.2 4907.0 5247.1 5534.2 5811.8 6089.4 6454.1 7009.3 8025.7 9440.6 9923.1 
8662.4 6605.9 4272.6 2134.0 863.7 292.6 65.6 0.0 
1276.6 1318.5 1376.2 1452.2 1550.2 1648.3 1763.0 1888.0 2029.5 2185.4 2344.3 2497.0 2648.1 2811.0 3015.1 
3258.7 3557.6 3927.0 4341.5 4795.5 5244.7 5656.0 6058.6 6454.8 6859.8 7387.4 8290.6 9484.1 9907.3 
9118.7 7483.9 4888.0 2338.0 916.7 374.1 91.0 0.0 
1276.6 1297.9 1332.7 1381.0 1444.3 1514.6 1592.9 1678.4 1774.9 1878.5 1982.1 2074.6 2151.4 2237.6 2350.7 
2497.0 2682.1 2916.2 3188.3 3483.3 3780.7 4066.2 4362.8 4706.1 5122.9 5765.1 6806.0 7915.7 7799.4 6821.1 
5557.1 3375.7 1323.2 494.3 194.6 47.5 0.0 
1276.6 1290.0 1313.0 1347.8 1392.1 1441.1 1491.7 1539.2 1592.2 1640.4 1683.9 1707.6 1712.4 1707.6 1709.2 
1726.6 1774.9 1854.0 1981.3 2132.4 2314.3 2530.2 2756.4 3037.2 3401.8 3979.2 4920.4 5580.1 5111.0 4310.6 
3464.3 1986.8 791.7 306.9 125.0 33.2 0.0 
1276.6 1271.8 1284.5 1305.0 1328.0 1350.1 1364.4 1367.5 1362.0 1343.0 1306.6 1252.1 1184.0 1105.7 1026.6 
960.2 911.2 881.1 879.5 906.4 961.0 1033.0 1116.0 1215.7 1363.6 1614.3 1915.7 1941.8 1514.6 1161.1 
957.8 628.0 326.7 163.7 79.9 29.3 0.0 
1276.6 1262.3 1256.0 1250.5 1232.3 1205.4 1159.5 1100.2 1039.3 980.0 915.1 866.1 823.4 787.8 758.5 734.0 
711.8 693.7 681.0 671.5 662.8 651.7 639.1 616.1 572.6 519.6 457.2 405.8 361.5 319.5 275.2 231.0 181.9 128.1 76.7 28.5 
0.0 
1276.6 1245.7 1223.6 1191.2 1147.7 1096.2 1047.2 999.7 957.0 916.7 882.7 855.8 834.4 811.5 786.2 761.7 
737.2 711.1 685.0 662.0 637.5 609.8 576.6 537.8 498.3 460.3 426.3 390.7 353.5 314.8 272.9 229.4 171.6 112.3 64.9 17.4 
0.0 
1276.6 1233.9 1195.9 1147.7 1095.4 1051.9 1020.3 992.6 964.9 941.2 923.0 905.6 879.5 850.3 816.2 783.0 
750.6 720.5 700.0 688.1 670.7 644.6 615.3 589.2 559.2 523.6 486.4 442.9 396.3 348.8 295.8 236.5 178.8 122.6 71.2 13.4 
0.0 
1276.6 1222.0 1173.0 1116.0 1070.1 1044.0 1030.6 1018.7 1007.7 994.2 975.2 948.3 911.2 869.2 826.5 784.6 
749.8 722.1 711.1 707.9 696.0 689.7 691.3 677.0 651.7 598.7 555.2 507.8 456.4 402.6 348.0 291.1 213.6 154.2 83.0 4.0 
0.0 
1276.6 1210.1 1152.4 1094.7 1060.6 1051.2 1053.5 1058.3 1059.9 1047.2 1015.6 970.5 915.9 862.9 810.7 767.2 
730.0 706.3 700.0 690.5 678.6 678.6 684.2 662.0 642.2 613.0 574.2 535.5 493.5 439.8 389.9 302.9 238.9 173.2 99.7 0.8 
0.0 
1276.6 1199.1 1134.2 1082.0 1059.9 1064.6 1080.4 1100.2 1110.5 1094.7 1048.8 980.8 905.6 836.0 773.5 728.5 
702.4 688.9 680.2 658.9 635.1 632.8 616.1 606.6 590.8 560.8 529.9 498.3 458.7 419.2 355.1 295.8 227.0 169.3 86.2 0.0 
0.0 
1276.6 1194.3 1126.3 1078.0 1063.8 1078.0 1106.5 1135.8 1152.4 1131.8 1074.9 989.5 890.6 799.6 734.8 708.7 
715.8 718.2 691.3 635.9 600.3 586.9 576.6 569.5 550.5 526.8 502.2 468.2 428.7 387.6 325.9 273.7 208.0 156.6 71.2 0.0 
0.0 
1276.6 1187.2 1119.2 1072.5 1064.6 1085.2 1120.0 1154.8 1171.4 1150.0 1086.0 986.3 866.1 761.7 700.0 682.6 
707.1 707.1 637.5 586.9 574.2 563.1 563.9 559.2 541.8 526.0 510.9 484.8 444.5 387.6 324.3 263.4 195.4 128.1 50.6 0.0 
0.0 
1276.6 1188.8 1122.3 1072.5 1063.0 1083.6 1119.2 1155.6 1176.1 1156.4 1094.7 992.6 871.6 764.0 698.4 679.4 
704.7 703.1 627.2 579.8 570.3 559.2 560.8 556.0 539.4 525.2 510.2 484.1 441.3 380.4 319.5 260.2 188.2 120.2 48.2 0.0 
0.0 
